AXIS#.SAFEPARAM.SS1_#.FSOE
Description
Indicates if the Safe Stop 1 (SS1) function instance can be activated through FSoE. This parameter can only be set to “Used” when FSoE is activated (SAFEPARAM.SAFEFIELDBUS.ACTIVATION is set to 1 – “Activated”).
Value | Description |
---|---|
0 |
Not used |
1 |
Used |
Context
For complete SS1 information refer to (see "SS1-t (Safe Stop 1)")
Related safety parameters:
- AXIS#.SAFE.SS1_#.ACTIVE
- AXIS#.SAFE.SS1_#.DEC
- AXIS#.SAFE.SS1_#.INTERNALSTATE
- AXIS#.SAFE.SS1_#.MODE
- AXIS#.SAFEPARAM.SS1_#.FUNCTIONACTIVATION
- AXIS#.SAFEPARAM.SS1_#.SAFEINPUT
- AXIS#.SAFEPARAM.SS1_#.TIMETOSTO
Versions
Action |
Version |
Notes |
---|---|---|
Implemented |
2-00-00-000 |
Implemented in SMM revision v0.54 |
General Information
Type |
Read/Write |
Units |
N/A |
Range |
0, 1 |
Default Value |
0 (Not used) |
Data Type |
Integer |
Stored in Non-Volatile Memory |
No |
Fieldbus Information
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
---|---|---|---|---|---|---|---|
AXIS1.SAFEPARAM.SS1_1.FSOE |
3153h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS1.SAFEPARAM.SS1_2.FSOE |
3154h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS1.SAFEPARAM.SS1_3.FSOE |
3155h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS2.SAFEPARAM.SS1_1.FSOE |
3253h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS2.SAFEPARAM.SS1_2.FSOE |
3254h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
AXIS2.SAFEPARAM.SS1_3.FSOE |
3255h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |